See datasheet for actual packaging/pinout drawings

BQ27X00-TESTER


Test System for BQ2700 bq27200 Based Circuit Boards

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments BQ27X00-TESTER

The BQ27x00-TESTER is a production test system for a bq27000 and bq27200-based battery fuel gauge circuit module. The PC-based system consists of the tester interface board, software, setup and user guide, and a PC serial cable.

The tester interface board connects to the PC and to a test head fixture designed by the user to contact required points on the fuel gauge circuit module. The system tests basic board functionality and programs the on-chip EEPROM memory of the bq27000 or the bq27200.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00