See datasheet for actual packaging/pinout drawings

Package | PIN:

DRB | 8

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.93
10 - 24 $ 0.83
25 - 99 $ 0.77
100 - 249 $ 0.66
250 - 499 $ 0.61
500 - 749 $ 0.50
750 - 999 $ 0.40
1000 - 9999 $ 0.35
  View datasheet for BQ29209TDRBRQ1 View product folder for BQ29209TDRBRQ1

Adjust your quantity during checkout

BQ29209TDRBRQ1-Automotive Voltage Protection with Automatic Cell Balance For 2-Cell Li-Ion Batteries, OVP=4.30V

The bq29209-Q1 device is a secondary overvoltage protection IC for 2-series cell lithium-ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit and automatic cell imbalance correction.

The voltage of each cell in a 2-series cell battery pack is compared to a factory programmed internal reference voltage. If either cell reaches an overvoltage condition, the OUT pin changes from low to high state.

The bq29209-Q1 can perform automatic voltage-based cell imbalance correction. Balancing can start when the cell voltages are different by nominally 30 mV or more and stops when the difference is nominally 0 mV. Cell balancing is enabled and disabled by the CB_EN pin.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00