See datasheet for actual packaging/pinout drawings

Package | PIN:

DRV | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.70
10 - 24 $ 0.63
25 - 99 $ 0.58
100 - 249 $ 0.50
250 - 499 $ 0.46
500 - 749 $ 0.37
750 - 999 $ 0.30
1000 - 9999 $ 0.27
  View datasheet for BQ294582DRVT View product folder for BQ294582DRVT

Adjust your quantity during checkout

BQ294582DRVT-Overvoltage Protection for 2-Series and 3-Series Cell Li-Ion Batteries, with 4.225v OVP

The bq2945xx family of products is a secondary-level voltage monitor and protector for Li-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition. Based on the configuration, an output is triggered after a fixed delay if any of the two or three cells has an overvoltage condition. This output is triggered into a high state after an overvoltage condition satisfies the specified delay timer.

View datasheet
View product folder
Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00