See datasheet for actual packaging/pinout drawings

Package | PIN:

DRV | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.48
10 - 24 $ 0.43
25 - 99 $ 0.40
100 - 249 $ 0.34
250 - 499 $ 0.32
500 - 749 $ 0.26
750 - 999 $ 0.21
1000 - 9999 $ 0.18
  View datasheet for BQ294604DRVT View product folder for BQ294604DRVT

Adjust your quantity during checkout

BQ294604DRVT-Family Overvoltage Protection Device for 1-Cell Li-Ion Batteries, with 4.35v OVP

The bq2946xx family of products is a secondary-level overvoltage monitor and protector for Li-Ion battery pack systems. The cell is monitored for overvoltage condition and triggers an internal counter once the OVP threshold is exceeded; after a fixed set delay, the out is transitioned to a high level. The output is reset (goes low) if the cell voltage drops below the set threshold minus the hysteresis.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00