See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSE | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ29706DSET


Li-Ion/Li Polymer Advanced Single-Cell Battery protector IC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.62
10 - 24 $ 0.55
25 - 99 $ 0.51
100 - 249 $ 0.44
250 - 499 $ 0.40
500 - 749 $ 0.33
750 - 999 $ 0.26
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments BQ29706DSET

The bq2970 battery cell protection device provides an accurate monitor and trigger threshold for overcurrent protection during high discharge/charge current operation or battery overcharge conditions.

The bq2970 device provides the protection functions for Li-Ion/Li-Polymer cells, and monitors across the external power FETs for protection due to high charge or discharge currents. In addition, there is overcharge and depleted battery monitoring and protection. These features are implemented with low current consumption in NORMAL mode operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00