See datasheet for actual packaging/pinout drawings

Package | PIN:

RUG | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.51
10 - 24 $ 1.35
25 - 99 $ 1.25
100 - 249 $ 1.07
250 - 499 $ 0.99
500 - 749 $ 0.81
750 - 999 $ 0.64
1000 - 9999 $ 0.58
  View datasheet for BQ298000RUGT View product folder for BQ298000RUGT

Adjust your quantity during checkout

BQ298000RUGT-High Side Protector for Single-Cell Li-Ion and Li-Polymer Batteries

The bq2980xy family of devices, featuring integrated charge-pump FET drivers, provides high-side primary battery cell protection for 1-series Li-Ion and Li-Polymer batteries, enabling consistent Rdson across cell voltages. For better system thermal performance, the bq2980 device’s accuracy enables the use of a sense resistor as low as 1 mΩ.

The CTR pin in the bq2980 device can be configured to override the FET driver by host control to create a system reset or shutdown function. Alternatively, the CTR pin can be configured to connect an external Positive Temperature Coefficient (PTC) thermistor for FET OT protection in addition to the internal die temperature sensor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00