See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ2980EVM-883-bq2980 Single Cell High-side Protector Evaluation Module

The bq2980EVM-883 evaluation module (EVM) is to evaluate the bq2980 family of high-side protectors. The bq2980EVM-883 demonstrates the performance of the bq2980 family in fast charging and high current application as high as 8A of continuous current. The bq2980EVM-883 is ideal for evaluation in applications such as smartphones, wearables, power banks, and various high current applications.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00