See datasheet for actual packaging/pinout drawings

BQ3055EVM


BQ3055EVM-Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ3055EVM

The bq3055EVM is a complete evaluation system for the bq3055/bq29440 battery management system. This system includes one bq3055/bq29440 circuit module, a current sense resistor, two thermistors, and a link to Windows®-based PC software. The circuit module includes one bq3055 IC, one bq29440 IC, and all other onboard components necessary to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, overdischarge, short circuit, and overcurrent in 2-series, 3-series, or 4-series cell Li-ion or Li-polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2300 or EV2400 interface board and software, users can read the bq3055 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq3055/bq29440 solution under different charge and discharge conditions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00