See datasheet for actual packaging/pinout drawings

BQ3060EVM


BQ3060 SBS 1.1 Compliant Advanced Gas Gauge Battery Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ3060EVM

This evaluation module (EVM) is a complete evaluation system for the bq3060/bq29412 battery management system. The EVM includes one bq3060/bq29412 circuit module, a PC USB cable, and Windows™-based PC software. The circuit module includes one bq3060 integrated circuit (IC), one bq29412 IC, and all other onboard components necessary to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, over-discharge, short-circuit, and overcurrent in 2-, 3- or 4-series cell Li-ion or Li-polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2300 interface board and software, the user can read the bq3060 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq3060/bq29412 solution under different charge and discharge conditions.

Order SummaryEdit >
CC2650STK (1)$29.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00