See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ34Z100EVM-Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module Gas Gauge Battery

This evaluation module (bq34z100EVM) is a complete evaluation system for the bq34z100 wide range fuel gauge for lithium ion chemistries when combined with an EV2400 USB adapter and Windows™-based PC software downloadable from the TI.com website. The circuit module includes one bq34z100 integrated circuit (IC) and all other components necessary to monitor and predict capacity in 1 or more series cell Li-ion, Li-polymer, or LiFePO4 battery packs. The circuit module connects directly across the battery. With the EV2400 interface adapter and software, it is possible to read the bq34z100 data registers, program the chip for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq34z100 solution under different charge and discharge conditions

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00