See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.37
10 - 24 $ 3.03
25 - 99 $ 2.83
100 - 249 $ 2.54
250 - 499 $ 2.37
500 - 749 $ 2.06
750 - 999 $ 1.79
1000 - 9999 $ 1.75
  View datasheet for BQ34Z100PWR-G1 View product folder for BQ34Z100PWR-G1

Adjust your quantity during checkout

BQ34Z100PWR-G1-Multi-Chemistry Impedance Track Standalone Fuel Gauge | Battery Gas Gauge

The bq34z100-G1 device is an Impedance Track™ fuel gauge for Li-Ion, PbA, NiMH, and NiCd batteries, and works independently of battery series-cell configurations. Batteries from 3 V to 65 V can be easily supported through an external voltage translation circuit that is controlled automatically to reduce system power consumption.

The bq34z100-G1 device provides several interface options, including an I2C slave, an HDQ slave, one or four direct LEDs, and an ALERT output pin. Additionally, the bq34z100-G1 provides support for an external port expander for more than four LEDs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00