See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHB | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ40Z60RHBT


Complete Multi-Cell Battery Manager | Battery Fuel (Gas) Gauge

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.47
10 - 24 $ 6.73
25 - 99 $ 6.19
100 - 249 $ 5.55
250 - 499 $ 5.12
500 - 749 $ 4.51
750 - 999 $ 3.99
1000 - 9999 $ 3.46

Adjust your quantity during checkout

Texas Instruments BQ40Z60RHBT

The Texas Instruments bq40z60 device is a Programmable Battery Management Unit that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between the fuel gauging processor and battery charger controller to optimize the charging profile based on the external load conditions and power path source management during load transients and adaptor current limitations in the system. The charging current efficiency is scalable for power transfer based on the external components, such as the NFETs, inductor, and sensing resistor.

The device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-CH FETs, internal AFE watchdog, and cell disconnection detection. Through firmware, the device can provide a larger array of protection features including overvoltage, undervoltage, overtemperature, and more.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00