See datasheet for actual packaging/pinout drawings


bq500511A and bq50002A Wireless Power Transmitter EVM

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments BQ50002AEVM-607

The BQ500511A and BQ50002A Wireless Power Transmitter evaluation module from Texas Instruments is a high-performance, easy-to-use development module for the design of wireless power solutions. This evaluation module (EVM) provides all the basic functions of a Qi-compliant, wireless charger pad. The 5-V input, single coil transmitter enables designers to speed the development of their end-applications. The EVM supports both the WPC 1.0, WPC 1.1 and WPC 1.2 receivers and will support output power up to 5W
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00