See datasheet for actual packaging/pinout drawings

BQ500211EVM-045


Evaluation Module for BQ500211 Qi Compliant Wireless Power Transmitter Manager

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments BQ500211EVM-045

The bqTESLA wireless power transmitter evaluation module (EVM) from Texas Instruments is a high-performance, easy-to-use development module for the design of wireless power solutions. The single-channel transmitter enables designers to speed the development of their end-applications. The EVM provides all basic functions of Qi-compliant, wireless WPC A5 type charger pad. The EVM is intended to be used with bq51013AEVM-764, -765 or any other Qi-compliant receiver. The bq500211EVM-045 is a 5V input design which will power a standard WPC low power 5W receiver. Availability of the bq500211EVM-045 is limited.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00