See datasheet for actual packaging/pinout drawings


5V, Qi Compliant Wireless Power Transmitter Manager Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments BQ500212AEVM-550

The Texas Instruments bq500212AEVM-550 evaluation module (EVM) demonstrates the transmitter portion of the bqTESLA™ wireless power system. This transmitter EVM is a complete transmitter-side solution that powers a bqTESLA™ receiver. The EVM is compliant to WPC standard version 1.1 with Foreign Object Detection (FOD) for improved protection from stray metal objects in the charging area. The bq500212AEVM-550 requires single 5-V at 2A power supply to operate and combines on the single printed-circuit board the transmitter electronics, input power socket, LED indicators, and the transmitting coil. The open design allows easy access to key points of the electrical schematic. The bq500212A does not require an MSP430 to achieve low standby power. This improvement over the legacy bqTESLA TX IC helps reduce cost.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00