See datasheet for actual packaging/pinout drawings

BQ500410AEVM-085


BQ500410AEVM-085-Evaluation Module for Qi-Compliant, Free-Positioning Wireless Power Transmitter Manager

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments BQ500410AEVM-085

The bq500410AEVM-085 evaluation module (EVM) provides all major functions for evaluation of the bq500410A IC in a fully functional WPC A6 type wireless transmitter. The bq500410A supports up to three co-located coils for increased free positioning area. Any Qi-compliant receiver or bq51013AEVM-764, -765 receivers EVM can be used for evaluation. The bq500410AEVM-085 is a 12V input design with optional on-board boost converter for 5V operation. Availability of the bq500410AEVM-085 is limited.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00