See datasheet for actual packaging/pinout drawings


Wireless Power Transmitter Manager Evaluation Module

TI Store Price:

Unit price: $499.00

Adjust your quantity during checkout

Texas Instruments BQ500412EVM-584

The bq500412EVM-584 evaluation module demonstrates the transmitter portion of the ™[bqTESLA] wireless power system. This transmitter EVM is a complete transmitter-side solution that powers a bqTESLA™ receiver. The EVM requires only input power for operation, 12 V at 1 A or 5 V at 2.5 A. All transmitter-side electronics and transmitter coils are on a single 4-layer printed-circuit board (PCB). The open design allows easy access to key points of the electrical schematic.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00