See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $499.00

BQ500414QEVM-629-bq500414Q Evaluation Module Automotive Free Positioning Wireless Power Transmitter Manager

The bq500414EVM-196 evaluation module demonstrates the transmitter portion of the ™[bqTESLA] wireless power system for Automotive systems. This transmitter EVM is a complete transmitter-side solution that powers a bqTESLA™ receiver. The EVM requires only input power for operation from 8V to 16V. All transmitter-side electronics and transmitter coils are on a single 4-layer printed-circuit board (PCB). The open design allows easy access to key points of the electrical schematic.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00