See datasheet for actual packaging/pinout drawings

BQ501210EVM-756


bq501210 WPC 1.2 Wireless Power Transmitter Manager Evaluation Module with 15-W Power Delivery

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments BQ501210EVM-756

The bq501210EVM-756 wireless power transmitter evaluation module from Texas Instruments is a high-performance, easy-to-use development module for the design of wireless power solutions.  The bq501210 evaluation module (EVM) provides all the basic functions of a Qi-compliant, wireless charger pad.  The 19-V input, single coil transmitter (TX) enables designers to speed the development of their end-applications. The EVM supports WPC v1.0, WPC v1.1 and WPC v1.2 receivers (RX), and is backwards compatible with WPC 5W and TI 10W RX solutions.

The bq501210EVM-756 EVM demonstrates the transmitter portion of the bqTESLA™ wireless power system.  This transmitter EVM is a complete transmitter-side solution that powers a bqTESLA receiver.  The EVM requires a single 12-V power supply capable of up to 2.0A to operate and combines the transmitter electronics, input power circuit, LED indicators, and the transmitting coil on the single printed-circuit board (PCB).  The EVM is a non-space optimized, open design allowing easy access to key points of the electrical schematic.

Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00