See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHL | 20

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ51013BRHLT


WPC 1.1 Compatible Fully Integrated Wireless Power Receiver IC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.99
10 - 24 $ 2.69
25 - 99 $ 2.52
100 - 249 $ 2.26
250 - 499 $ 2.11
500 - 749 $ 1.83
750 - 999 $ 1.59
1000 - 9999 $ 1.55

Adjust your quantity during checkout

Texas Instruments BQ51013BRHLT

The bq51013B device is a single-chip, advanced, flexible, secondary-side device for wireless power transfer in portable applications capable of providing up to 5 W. The bq51013B devices provide the receiver (RX) AC-to-DC power conversion and regulation while integrating the digital control required to comply with the Wireless Power Consortium (WPC) Qi v1.1 communication protocol. Together with the bq50012A primary-side controller (or other Qi transmitter), the bq51013B enables a complete contactless power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.1 protocol.

The bq51013B integrates a low-resistance synchronous rectifier, low-dropout regulator (LDO), digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The bq51013B also includes a digital controller that calculates the amount of power received by the mobile device within the limits set by the WPC v1.1 standard. The controller then communicates this information to the transmitter (TX) to allow the TX to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.1 specification.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00