See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

BQ76200EVM-606-bq76200 100V High–Side Dual NCH FET Driver Evaluation Module

The bq76200EVM-606 is a populated circuit board to demonstrate operation of the bq76200 High-Side N-Channel FET Driver with Pack Voltage Sense Enable.  With the board powered, shunts can be placed on a series of headers to control the features of the device to switch current through FETs on the board. Power connections are provided through screw terminals.  The board may also be connected to an MCU board or other equipment for control of the current path using the header pins or a terminal block.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00