See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

BQ76925EVM-Evaluation Module for BQ76925 Analog Front End for 3 to 6 Series Lithium-Ion Cells

The BQ76925EVM is an Evaluation Module for BQ76925, Analog Front End for 3 to 6 Series Lithium-Ion Cells. The user's guide for the bq76925EVM evaluation module can assist designers in their evaluation of the bq76925, Analog Front End for 3- to 6-Series Lithium-Ion Cells. This guide discusses setup and operation of the module and contains schematics, bill of materials, and printed-circuit board layout. Before designing a battery management system with the bq76925, designers are advised to read the bq76925 data sheet

If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB Interface Adapter EVM is recommended. The USB-TO-GPIO Adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related tools section

Related Products

USB-TO-GPIO - TI store picture

USB-TO-GPIO-USB Interface Adapter EVM
Product Number:  USB-TO-GPIO

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00