See datasheet for actual packaging/pinout drawings

Package | PIN:

DBT | 30

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.63
10 - 24 $ 4.16
25 - 99 $ 3.89
100 - 249 $ 3.49
250 - 499 $ 3.25
500 - 749 $ 2.83
750 - 999 $ 2.45
1000 - 9999 $ 2.40
  View datasheet for BQ7693006DBT View product folder for BQ7693006DBT

Adjust your quantity during checkout

BQ7693006DBT-6 to 10-Series Cell Li-Ion and Li-Phosphate Battery Monitor (bq76940 Family)

The bq769x0 family of robust analog front-end (AFE) devices serves as part of a complete pack monitoring and protection solution for next-generation, high-power systems, such as light electric vehicles, power tools, and uninterruptible power supplies. The bq769x0 is designed with low power in mind: Sub-blocks within the IC may be enabled/disabled to control the overall chip current consumption, and a SHIP mode provides a simple way to put the pack into an ultra-low power state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00