See datasheet for actual packaging/pinout drawings

Package | PIN:

PFC | 80

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.44
10 - 24 $ 14.36
25 - 99 $ 13.86
100 - 249 $ 12.11
250 - 499 $ 11.52
500 - 749 $ 10.60
750 - 999 $ 9.52
1000 - 9999 $ 9.49
  View datasheet for BQ76PL455APFCR View product folder for BQ76PL455APFCR

Adjust your quantity during checkout

BQ76PL455APFCR-16-Cell Industrial Battery Monitor With Passive Cell Balancing

The bq76PL455A device is an integrated 16-cell battery monitoring and protection device, designed for high-reliability, high-voltage industrial applications. The integrated high-speed, differential, capacitor-isolated communications interface allows up to sixteen bq76PL455A devices to communicate with a host through a single high-speed Universal Asynchronous Receiver/Transmitter (UART) interface.

The bq76PL455A monitors and detects several different fault conditions, including: overvoltage, undervoltage, overtemperature, and communication faults. Six GPIO ports as well as eight analog AUX ADC inputs are included for additional monitoring and programmable functionality. A secondary thermal shutdown is included for further protection.

The bq76PL455A has features that customers may find useful to help them meet functional safety standard requirements. See Safety Manual for bq76PL455A-Q1 (SLUUB67).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00