See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PFC | 80

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ76PL455ATPFCRQ1


16-Cell Battery Monitor With Passive Cell Balancing

TI Store Price:

 
 
Qty.Price
1 - 9 $ 16.27
10 - 24 $ 15.13
25 - 99 $ 14.60
100 - 249 $ 12.75
250 - 499 $ 12.14
500 - 749 $ 11.17
750 - 999 $ 9.94
1000 - 9999 $ 9.94

Adjust your quantity during checkout

Texas Instruments BQ76PL455ATPFCRQ1

The bq76PL455A-Q1 device is an integrated 16-cell battery monitoring and protection device, designed for high-reliability automotive applications. The integrated high-speed, differential, capacitor-isolated communications interface allows up to sixteen bq76PL455A-Q1 devices to communicate with a host via a single high-speed Universal Asynchronous Receiver/Transmitter (UART) interface.

The bq76PL455A-Q1 monitors and detects several different fault conditions, including: overvoltage, undervoltage, overtemperature, and communication faults. Six GPIO ports as well as eight analog AUX ADC inputs are included for additional monitoring and programmable functionality. A secondary thermal shutdown is included for further protection.

The bq76PL455A-Q1 has features that customers may find useful to help them meet functional safety standard requirements. See Safety Manual for bq76PL455A-Q1 (SLUUB67).

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
LAUNCHXL-F28027 (1)$17.05
Subtotal: $17.05
Shipping & Handling: -
Total (USD): $17.05