See datasheet for actual packaging/pinout drawings


BQ76PL455EVM-bq76PL455A-Q1 16-Cell Battery Monitor with Passive Cell Balancing Evaluation Module

TI Store Price:

Unit price: $249.00

Adjust your quantity during checkout

Texas Instruments bq76PL455EVM

The bq76PL455A-Q1 is a highly integrated automotive Li-ion battery management solution that measures the voltages of up to 16 cells connected in series as part of a larger battery stack and reports them via a high speed differential communications link. It provides passive cell balancing outputs with timer. Secondary protection of cells for over or under-voltage conditions is provided by 32 comparators.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00