See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PAP | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ76PL536APAPT


Lithium-Ion Battery Monitor and Secondary Protection IC for Electric and Hybrid

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.45
10 - 24 $ 6.92
25 - 99 $ 6.68
100 - 249 $ 5.84
250 - 499 $ 5.56
500 - 749 $ 5.11
750 - 999 $ 4.55
1000 - 9999 $ 4.55

Adjust your quantity during checkout

Texas Instruments BQ76PL536APAPT

The bq76PL536A device is a stackable battery monitor and protector for three-to-six lithium-ion cells in series. The bq76PL536A integrates an analog front end (AFE) along with a precision analog-to-digital converter (ADC), used to precisely measure battery cell voltages. A separate ADC is used to measure temperature.

In addition to temperature measurement, overvoltage and undervoltage are monitored per channel for protection. Non-volatile memory stores the user-programmable protection thresholds and delay times. A FAULT output signals whenever one of these thresholds is exceeded.

Cell stacks of 192 cells can be supported by stacked bq76PL536A devices. A high-speed SPI interface connects all devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00