See datasheet for actual packaging/pinout drawings

Package | PIN:

DPJ | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.07
10 - 24 $ 0.95
25 - 99 $ 0.89
100 - 249 $ 0.77
250 - 499 $ 0.71
500 - 749 $ 0.60
750 - 999 $ 0.49
1000 - 9999 $ 0.45
  View datasheet for BQ771611DPJR View product folder for BQ771611DPJR

Adjust your quantity during checkout

BQ771611DPJR-Family Overvoltage Protection for 2 to 4-Series Cell Li-Ion Batts w Ext Delay Capacitor

The bq7716xy device family provides an overvoltage monitor and protector for Li-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition. For quicker production-line testing, the bq7716xy device provides a Customer Test Mode with greatly reduced delay time.

In the bq7716xy device, an external delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output is triggered into its active state (either high or low, depending on the configuration). The external delay timer feature also includes the ability to detect an open or shorted delay capacitor on the CD pin, which will similarly trigger the output driver in an overvoltage condition.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00