See datasheet for actual packaging/pinout drawings


BQ77908AEVM-001-Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments BQ77908AEVM-001

The bq77908AEVM-001 evaluation module (EVM) is a complete evaluation system for the bq77908A, a 4-series to 8-series cell Li-Ion battery protection integrated circuit. The EVM consists of a bq77908A circuit module and a resistor cell simulator module, which can be used for simple evaluation of the bq77908A functions. The circuit module includes one bq77908A integrated circuit (IC), sense resistor, power FETs and all other onboard components necessary to protect the cells from overcharge, overdischarge, short circuit, and overcurrent discharge in a 8-series cell Li-Ion or Li-Polymer battery pack. The circuit module connects directly across the cells in a battery. With a compatible interface board and Windows®-based PC software, the user can view the bq77908A registers and program the IC configuration and protection limits.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00