See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBT | 30

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ78350DBTR-R1


CEDV Li-Ion Gas Gauge and Battery Management Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.87
10 - 24 $ 3.49
25 - 99 $ 3.26
100 - 249 $ 2.92
250 - 499 $ 2.72
500 - 749 $ 2.37
750 - 999 $ 2.05
1000 - 9999 $ 2.01

Adjust your quantity during checkout

Texas Instruments BQ78350DBTR-R1

The Texas Instruments bq78350-R1 Li-Ion and LiFePO4 Battery Management Controller and companion to the bq769x0 family of Analog Front End (AFE) protection devices provides a comprehensive set of Battery Management System (BMS) subsystems, helping to accelerate product development for faster time-to-market.

The bq78350-R1 controller and the bq769x0 AFE support 3-series to 15-series cell applications. The bq78350-R1 device provides an accurate fuel gauge and state-of-health (SoH) monitor, as well as cell balancing and a full range of voltage-, current-, and temperature-based protection features.

The bq78350-R1 device offers optional LED or LCD display configurations for capacity reporting. It also makes data available over its SMBus 1.1 interface. Battery history and diagnostic data is also kept within the device in non-volatile memory and is available over the same interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00