See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 20


S (-40 to 95)

ECO Plan:

Green (RoHS & no Sb/Br)


8-CH Gamma-Voltage Generator and High Slew Rate Vcom with Integrated Two-Bank Memory

TI Store Price:

1 - 9 $ 5.04
10 - 24 $ 4.52
25 - 99 $ 4.26
100 - 249 $ 3.71
250 - 499 $ 3.46
500 - 749 $ 2.98
750 - 999 $ 2.55
1000 - 9999 $ 2.16

Adjust your quantity during checkout

Texas Instruments BUF08832AIPWPR

The BUF08832 offers eight programmable gamma channels and one programmable VCOM channel.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF08832 supports up to 16 write operations to the on-chip memory.

The BUF08832 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using a Two-Wire interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF08832 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF08832 is offered in a HTSSOP-20 PowerPAD package, and is specified from –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00