See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.56
10 - 24 $ 4.11
25 - 99 $ 3.82
100 - 249 $ 3.35
250 - 499 $ 3.14
500 - 749 $ 2.67
750 - 999 $ 2.25
1000 - 9999 $ 2.15
  View datasheet for BUF16821AIPWPR View product folder for BUF16821AIPWPR

Adjust your quantity during checkout

BUF16821AIPWPR-16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory

The BUF16821 offers 16 programmable gamma channels and two programmable VCOM channels.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF16821 supports up to 16 write operations to the on-chip memory.

The BUF16821 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF16821 is manufactured using Texas Instruments' proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF16821 is offered in a HTSSOP-28 PowerPAD™ package, and is specified from -40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00