See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGF | 38

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BUF18830AIRGFR


18-CH Gamma-Voltage Generator w/Two High Slew Rate VCOMs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.07
10 - 24 $ 5.46
25 - 99 $ 5.10
100 - 249 $ 4.57
250 - 499 $ 4.27
500 - 749 $ 3.71
750 - 999 $ 3.22
1000 - 9999 $ 3.15

Adjust your quantity during checkout

Texas Instruments BUF18830AIRGFR

The BUF18830 offers 18 programmable gamma channels and two programmable VCOM channels.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 300 mV of either supply rail with a 10-mA load. All channels are programmed using a two-wire interface that supports standard operations up to 400 kHz and high-speed data transfers up to 3.4 MHz.

The BUF18830 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20 V. The BUF18830 is offered in a QFN-38 package and is specified from –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00