See datasheet for actual packaging/pinout drawings

Package | PIN:

DCP | 38

Temp:

S (-40 to 95)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.69
10 - 24 $ 5.11
25 - 99 $ 4.78
100 - 100 $ 4.28
  View datasheet for BUF20800AIDCPR View product folder for BUF20800AIDCPR

Adjust your quantity during checkout

BUF20800AIDCPR-18-CH Gamma Voltage Generator with Two Programmable VCOM Channels

The BUF20800 is a programmable voltage reference generator designed for gamma correction in TFT-LCD panels. It provides 18 programmable outputs for gamma correction and two channels for VCOM adjustment, each with 10-bit resolution.

This programmability replaces the traditional, timeconsuming process of changing resistor values to optimize the various gamma voltages and allows designers to determine the correct gamma voltages for a panel very quickly. Required changes can also be easily implemented without hardware changes.

The BUF20800 uses TI’s latest, small-geometry analog CMOS process, which makes it a very competitive choice for full production, not just evaluation.

Programming of each output occurs through an industry-standard, two-wire serial interface. Unlike existing programmable buffers, the BUF20800 offers a high-speed mode that allows clock speeds up to 3.4MHz.

For lower channel count, please contact your local sales or marketing representative.

The BUF20800 is available in an HTSSOP-38 PowerPAD™ package. It is specified from –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00