See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

S (-45 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.36
10 - 24 $ 2.12
25 - 99 $ 1.97
100 - 249 $ 1.73
250 - 499 $ 1.62
500 - 749 $ 1.38
750 - 999 $ 1.16
1000 - 9999 $ 1.11
  View datasheet for BUF602ID View product folder for BUF602ID

Adjust your quantity during checkout

BUF602ID-High Speed, Closed Loop Buffer

The BUF602 is a closed-loop buffer recommended for a wide range of applications. Its wide bandwidth (1000MHz) and high slew rate (8000V/µs) make it ideal for buffering very high-frequency signals. For AC-coupled applications, an optional mid-point reference (VREF) is provided, reducing the number of external components required and the necessary supply current to provide that reference.

The BUF602 is available in a standard SO-8 surface-mount package and in an SOT23-5 where a smaller footprint is needed.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00