See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

C187EVK01/NOPB-DS90C187 Evaluation Module

The Texas Instruments C187EVK01 evaluation module (EVM) helps designers evaluate the performance of the DS90C187 Low Power 1.8V Dual Pixel FPD-Link (LVDS) Serializer. The device operates off of a single 1.8V supply and supports input pixel clocks from 50 MHz to 185 MHz (Single In Dual Out) or 25 MHz to 105 MHz (Single/Dual In Single/Dual Out).

Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00