Features for the CAPTIVATE-PGMR
- Programmer board compatible with CapTIvate MCU boards
- EnergyTrace Technology to measure power consumption with Code Composer Studio
- CapTIvate programming header for interfacing with CapTIvate MCU boards
- USB HID-Bridge communications interface allows easy debug data transfer between the target and a PC over UART or I2C
Description for the CAPTIVATE-PGMR
The MSP430 CapTIvate MCU programmer is available standalone or as part of the MSP CapTIvate™ MCU development kit, a comprehensive, easy-to-use platform to evaluate MSP430FR2633 microcontroller with capacitive touch technology. The programmer/debugger board can be used with the BOOSTXL-CAPKEYPAD BoosterPack™ module and the CAPTIVATE-METAL capacitiive touch through metal add-on board. The programmer features EnergyTrace™ technology to measure energy consumption with the Code Composer Studio™ IDE. MSP MCUs with CapTIvate technology are the industry’s lowest power capacitive touch MCUs with 10 V rms noise immunity and support for dirt-proof, glove-friendly designs.