See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

CC1101CC1190EMK915-CC1101-CC1190EM 915MHZ Evaluation Module Kit

The CC1101 is a highly integrated and flexible RF transceiver. The CC1101 is primarily designed for use in low-power applications in the 315, 433, 868 and 915 MHz ISM bands. The CC1190 is a range extender for 850-950 MHz RF transceivers, transmitters, and System-on-Chip devices from Texas Instruments. It increases the link budget by providing a power amplifier (PA) for increased output power, and a low-noise amplifier (LNA) with low noise figure for improved receiver sensitivity in addition to switches and RF matching for simple design of high performance wireless systems. The output power can be increased to around +26 dBm in the 915 MHz band, and sensitivity will be improved by up to 6 dB compared with the CC1101 stand alone evaluation module.

The CC1101CC1190EMK915 consists of two CC1101-CC1190 Evaluation Modules operating at 915 MHz. The modules demonstrate the recommended way to making a design that integrates the two devices.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00