See datasheet for actual packaging/pinout drawings


CC1110 and CC1111 Development Kit

TI Store Price:

Unit price: $649.00

Adjust your quantity during checkout

Texas Instruments CC1110-CC1111DK

The development kit is designed to help the user to achieve his/hers objectives as quickly as possible.

Evaluate the CC1110Fx and CC1111Fx
Right out of the box, the user can do range testing (PER testing) between two development boards with or without using a PC. This enables the user to quickly find out how well the CC1110Fx fits the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.

Perform RF measurements
Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.

Develop a prototype
By programming the CC1110Fx and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1 pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00