See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00

CC1110EMK433-CC1110 Evaluation Module 433MHz

The CC1110EMK433 evaluation kit in combination with a CC1110 development kit is designed to help the user to achieve his/her objectives as quickly as possible:

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
  • Develop a prototype. The pin rows on the SmartRF®04EB can easily be connected to an existing system for prototyping.

This evaluation kit includes two CC1110EM 433 MHz modules and antennas. The CC1110EMs are add-on daughter boards that require two SmartRF®04DKs (included in CC1101DK) for evaluation and development. Alternatively the CC1110EMs can be mounted on SOC-BBs (System-on-Chip Battery Boards) to prototype standalone low power RF nodes.


This CC1110EMK433 evaluation kit is not available in the United States and Canada. Please contact your local TI Sales Representative for additional information or questions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00