See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHB | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CC1125RHBR


Ultra-High performance Sub-1 GHz Transceiver for Narrowband Systems

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.07
10 - 24 $ 3.78
25 - 99 $ 3.65
100 - 249 $ 3.19
250 - 499 $ 3.04
500 - 749 $ 2.79
750 - 999 $ 2.49
1000 - 9999 $ 2.49

Adjust your quantity during checkout

Texas Instruments CC1125RHBR

The CC1125 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 164–192 MHz, 274–320 MHz, 410–480 MHz, and 820–960 MHz.

The CC1125 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1125 device can be controlled through an SPI interface. In a typical system, the CC1125 device will be used with a microcontroller and only a few external passive components.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00