See datasheet for actual packaging/pinout drawings

Package | PIN:

RGV | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.73
10 - 24 $ 2.46
25 - 99 $ 2.29
100 - 249 $ 2.01
250 - 499 $ 1.88
500 - 749 $ 1.60
750 - 999 $ 1.35
1000 - 9999 $ 1.29
  View datasheet for CC1190RGVT View product folder for CC1190RGVT

Adjust your quantity during checkout

CC1190RGVT-850 - 950MHz RF Front End

CC1190 is a cost-effective and high-performance RF Front End for low-power and low-voltage wireless applications at 850 - 950 MHz.

CC1190 is a range extender for the sub-1 GHz low-power RF transceivers, transmitters, and System-on-Chip devices from Texas Instruments.

CC1190 integrates a power amplifier (PA), a low-noise amplifier (LNA), switches, and RF matching for the design of a high-performance wireless systems.

CC1190 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.

CC1190 provides an efficient and easy-to-use range extender in a compact 4-mm × 4-mm QFN-16 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00