CC1200DK CC1200 Development Kit what is included board image

CC1200DK

CC1200 Development Kit

Pricing

Qty Price
+

Features for the CC1200DK

  • 2 x SmartRF Transceiver EB (TrxEB)
  • 2 x CC1200EM 868-930 MHz
  • 2 x Pulse Antennas
  • 1 x MSP-FET430UIF (MSP430 debugger) or 1 x MSP-FET (MSP430 Flash Emulation Tool)
  • Documentation

Description for the CC1200DK

The CC1200 development kit provides a complete platform for hardware performance testing and software development for TI's sub-1 GHz CC1200 device. The development kit comes pre-programmed with a packet error rate test for easy out-of-the-box evaluation of the RF performance of the device.

RF range and robustness can be tested with different RF settings, and power consumption can be measured easily. This kit supports the frequency range from 868 to 930 MHz. Additional plug-in boards (EMK) can be purchased separately to support other frequencies.

Pricing

Qty Price
+