See datasheet for actual packaging/pinout drawings


SimpleLink CC1310 Evaluation Module Kit 779-930 MHz

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments CC1310EMK-7XD-7793

The SimpleLink™ Sub-1 GHz CC1310 evaluation module kit is an add-on kit to be combined with 2 SmartRF06 evaluation boards (SMARTRF06EBK) to build a complete development kit for the SimpleLink ultra-low power CC1310 wireless microcontroller. The kit includes two CC1310 evaluation modules, antennas and a getting started guide.

The CC1310EMK-7XD-7793 evaluation module kit contains two boards with the 7x7 mm package variant of the sub-1 GHz CC1310 wireless MCU, with RF layout using external bias and differential RF output (variant 7XD). The supported frequency range is 779 to 930 MHz (variant 7793). Each board is equipped with an SMA connector for connecting an antenna or external test equipment. There is also a high-performing PCB antenna on the board that can be used instead of the whip antenna. Refer to the CC1310EM schematics with explanations on how to switch to the PCB antenna.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00