See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CC1310F128RGZR


SimpleLink™ Sub-1 GHz Ultra-Low Power Wireless Microcontroller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.78
10 - 24 $ 5.20
25 - 99 $ 4.86
100 - 249 $ 4.36
250 - 499 $ 4.07
500 - 749 $ 3.54
750 - 999 $ 3.06
1000 - 9999 $ 3.00

Adjust your quantity during checkout

Texas Instruments CC1310F128RGZR

The CC1310 is a member of the CC26xx and CC13xx family of cost-effective, ultra-low-power, 2.4-GHz and Sub-1 GHz RF devices. Very low active RF and microcontroller (MCU) current consumption, in addition to flexible low-power modes, provide excellent battery lifetime and allow long-range operation on small coin-cell batteries and in energy-harvesting applications.

The CC1310 device is the first device in a Sub-1 GHz family of cost-effective, ultra-low-power wireless MCUs. The CC1310 device combines a flexible, very low power RF transceiver with a powerful 48-MHz Cortex®-M3 microcontroller in a platform supporting multiple physical layers and RF standards. A dedicated Radio Controller (Cortex®-M0) handles low-level RF protocol commands that are stored in ROM or RAM, thus ensuring ultra-low power and flexibility. The low-power consumption of the CC1310 device does not come at the expense of RF performance; the CC1310 device has excellent sensitivity and robustness (selectivity and blocking) performance.

The CC1310 device is a highly integrated, true single-chip solution incorporating a complete RF system and an on-chip DC-DC converter.

Sensors can be handled in a very low-power manner by a dedicated autonomous ultra-low-power MCU that can be configured to handle analog and digital sensors; thus the main MCU (Cortex-M3) can maximize sleep time.

The CC1310 power and clock management and radio systems require specific configuration and handling by software to operate correctly, which has been implemented in the TI-RTOS. TI recommends using this software framework for all application development on the device. The complete TI-RTOS and device drivers are offered in source code free of charge.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00