See datasheet for actual packaging/pinout drawings


CC2510/CC2511 Development Kit

TI Store Price:

Unit price: $649.00

Adjust your quantity during checkout

Texas Instruments CC2510-CC2511DK

The development kit is designed to help the user to achieve his/hers objectives as quickly as possible.

Evaluate the CC2510Fx and CC2511Fx. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the development kit. This enables the user to quickly find out how well the CC2510Fx/CC2511Fx fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.

Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.

Develop a prototype. By programming the CC2510Fx/CC2511Fx and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1 pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging.

A CC2511F32-based dongle is included to prototype USB-based applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00