See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSP | 36

Temp:

S (-50 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

CC2511F32RSP


2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.57
10 - 24 $ 5.01
25 - 99 $ 4.68
100 - 249 $ 4.20
250 - 499 $ 3.92
500 - 749 $ 3.41
750 - 999 $ 2.95
1000 - 9999 $ 2.89

Adjust your quantity during checkout

Texas Instruments CC2511F32RSP

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00