See datasheet for actual packaging/pinout drawings


CC2520 Development Kit

TI Store Price:

Unit price: $554.31

Texas Instruments CC2520DK

Recommended alternative tools: CC2520EMK and MSP-EXP430F5438 Experimenter’s Board

The CC2520 Development Kit includes hardware and software that allows quick testing of the CC2520 RF performance and offers a complete platform for development of advanced prototype RF systems and for evaluation of the CC2520 right out of the box. The kit can be used for range testing using the pre-programmed PER tester running on the MSP430F2618.

Use SmartRF® Studio to perform RF measurements. The radio can be easily configured to measure sensitivity, output power and other RF parameters. All I/O from the CC2520 are available on pin connectors on the SmartRF®05EB and on the CCMSP-EM, allowing easy interconnection to other devices or controllers. These connectors are also compatible with logic analyzer probes for easy debugging.

The SmartRF05+CC2520EM can be utilized as a capture device for the SmartRF Packet Sniffer.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00