See datasheet for actual packaging/pinout drawings

CC2530DK


CC2530 Development Kit

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments CC2530DK

The CC2530DK development kit supports TI's second generation 2.4GHz IEEE 802.15.4 compliant System-on-Chip, the CC2530, and contains all hardware, software, and tools necessary to build your 802.15.4-compliant product. The CC2530DK includes CC2530-based evaluation modules, development boards, a USB interface dongle, cables, antennas and documentation to get you up and running with the CC2530 fast. The CC2530EM evaluation modules can be plugged into SmartRF05EB boards, which are included in the Development Kit. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2530 RF IC. The CC2530 RF SoC enables both consumer and industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation. The CC2530DK comes with various software examples including the IEEE 802.15.4 compliant TIMAC, ZigBee compliant Z-Stack, proprietary SimpliciTI networking protocol, packet error rate tests, simple link tests, USB firmware libraries and examples for the CC2531.

The SmartRF05EB+CC2530EM or the CC2531USB stick can be utilized as a capture device for the SmartRF Packet Sniffer.

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00