Features for the CC2531EMK
The CC2531EMK includes:
- CC2531 USB Firmware Library and Examples (downloadable from web)
- Works with RemoTI, TIMAC and ZStack for CC2530
- Supported by SmartRF® Studio, Packet Sniffer and Flash Programmer
Description for the CC2531EMK
The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on the web you can develop your own software to utilize this part. To program the debugger, an external programmer (e.g. the SmartRF05EB) is required. This is not included in the kit. The USB dongle can be used as a reference module for prototyping of USB devices and for testing the RF performance of CC2531 with a small size PCB antenna.